You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    RWP Wall Pack dual select

    Light commercial wall pack with wattage and color field selectable features

    View the product Stonco Keene
    RWP Wall Pack dual select
    Stonco Keene
    DLC Standard Qualified Product
    cETLus logo
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Our lightweight, compact design is perfect for general-purpose wall mount lighting in light commercial and multi-family residential settings. Whether you need to illuminate hallways, stairwells, or common areas, our fixture provides reliable and efficient lighting. Its sleek profile ensures it blends seamlessly with any décor.

        Benefits

        Maximum Output: With a maximum of 30 watts, it provides 2600-4100 lumens of light.
        Dusk-to-Dawn Photocell: Automatically turns the light on at dusk and off at dawn.
        Wattage Selector: Choose from 18W / 24W / 30W lumen output
        Color Preference: Choose from 3000K, 4000K, or 5000K light color options.
        Voltage Range: Compatible with 120-277V power supply.
        Longevity: Rated for 50,000 hours of LED life.

        Features

        Convenient 3CCT Selector: Easily choose the desired color temperature (CCT) during installation.
        Uniform Illumination: Ensures consistent light distribution.
        Lumen Selector: Effortlessly adjust lumens at installation.
        Rugged and Lightweight Design: Easy to install and durable.

        Applications

        Residential
        Light Commercial
        Offices
        • Add product
           
        • Add product
           
        • Add product
           
        Add product