Philips Constant Voltage LED Transformers

High performance LED Transformers supporting premium light quality

Products

Product Compare
20
24
8330
Fixed
IP20 | Finger-protected
40
24
1670
Fixed
IP20 | Finger-protected
96
24
4000
Fixed
IP20 | Finger-protected

Product family information

Description

Constant Voltage LED Transformers

Benefits

  • SELV operating voltages, ensuring safety even if wiring or LED boards become damaged

  • Energy savings through high efficiency

Features

  • Independent use for Insulation Class II application

  • Stable output voltage

Applications

  • Retail display lighting
  • linear accent lighting and refrigerated display lighting
  • Shelf lighting
  • Cove lighting
  • Facade accent lighting
  • Coolers and freezers

Downloads