Products
Product family information
Description
The Fortimo LEDFlex are designed for built-in applications on aluminium extrusions for retail display lighting, such as shelf lighting, indoor linear accent lighting, and various decorative lighting applications including cove lighting. Furthermore, a consistent look and feel in stores for the ultimate shopping experience can be achieved by combining with available PremiumWhite spot lighting solutions.
Benefits
Extremely narrow pitch distance enables outstanding uniformity with 140 LEDs per metre even with a short distance to the diffuser
Greater design freedom with cutting intervals every 5 cm
Features
Luminous flux range of 500/1000/1500/2000/2500 lm/m
CCTs: 2700, 3000(PW), 4000(PW), 6500, WWR