This page covers eleven families: Philips Maxos fusion, Philips Maxos LED, Maxos LED Performer, Maxos LED inserts for TTX400, CoreLine trunking gen2.5, Maxos accessories, GreenPerform Trunking G2, Maxos universal, Optimus trunking G2, SportControl, and Maxos unify. Together they span a wide range of lumen packages, CCT options, and IP ratings to address diverse continuous-row linear lighting requirements across commercial and industrial environments.
Kolejnicový systém
Prozkoumejte rozsáhlou kolekci liniových svítidel Philips, která poskytují jednoduché a rozmanité lineární osvětlení pro různé vnitřní prostory. Vyberte si svůj dokonalý systém rychlomontážních liniových světelných systémů.
FAQs
Across the families on this page, efficacy reaches up to 200 lm/W, with luminous flux from 3,150 lm to 24,000 lm and wattage from 16 W to 132 W. CCT options span 2,200 K to 6,500 K, CRI up to 90, and IP ratings from IP20 to IP54. Selection should be validated against the task illuminance and uniformity targets of the specific installation.
DALI dimming is supported across the range, with DALI-2 variants available for installations requiring multi-master addressing or certified-product compliance. Interact-Ready variants — fitted with WIA, SIA, WEIA, or SEIA drivers — enable wireless connected-lighting deployment via the Interact platform without DALI bus wiring. Many families also carry integrated sensors that provide cost-effective local control without a dedicated control bus. Confirm the specific driver code for each family in the relevant datasheet.
IP ratings across the range include IP20, IP40, IP54, IP67, and IP68, covering environments from clean office ceilings to wash-down industrial spaces. IK ratings available include IK02, IK03, IK05, and IK10. The appropriate ingress-protection and impact-resistance class should be selected based on the installation environment — dust, moisture exposure, and risk of mechanical impact all inform the correct choice.
This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, the EU Single Lighting Regulation 2019/2020, and national installation standards that vary by market — are not covered here. For regulatory and compliance information relevant to your installation, visit your local Signify website via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards for that market.