You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    Space-limited emergency lighting products


    Bodine offers emergency LED drivers and fluorescent emergency ballasts designed with space limitations in mind. Technological advancements have led to the development of innovative, space-saving fluorescent fixtures. Bodine fluorescent emergency ballasts for space-limited applications accommodate such fixtures. They are ideal for pendant, cove, recessed indirect/direct, surface-mount, low-profile linear and other space-limited lighting applications. These emergency ballasts can be mounted with a slim AC ballast inside the ballast channel. Space constraints also impact LED lighting. The Bodine emergency LED driver line offers products designed to work with LED fixtures where space limitations are a concern.

    Product information

    LED emergency drivers

    BSL10T3

     
    • 10 W Class 2 Output
    • ABConnect and Selectable Self-Test
    • Very Compact, Low Profile Linear Case
    • CEC Title 20

    Read more

    BSL06T3

     
    • 6 W Class 2 Output
    • ABConnect and Selectable Self-Test
    • Compact, Low Profile Linear Case
    • CEC Title 20

    Read more

    BSL06M5

     
    • Up to 6 W emergency illumination 
    • Self-testing 

    BSL4L

     
    • Up to 4 W emergency illumination
    • Class 2 output

    Read more

    BSL6LST

     
    • Up to 6 W emergency illumincation
    • Self-testing

    Read more

    BSL10LST

     
    • Up to 10 W emergency illumination
    • Self-testing

    Read more

    BSL4SB

     
    • Up to 4 W emergency illumination
    • Separate battery design
    • Temp range: -20° C to +55° C

    Read more

    BSL8SB

     
    • 8 W emergency illumination
    • Separate battery design
    • Temp range: -20° C to +55° C

    Read more

    BSL310SB

     
    • Up to 10.4 W emergency illumination
    • Separate battery design

    Read more

    Fluorescent emergency ballasts

    LP600

     
    • 1- lamp operation
    • 600-1325 lumen output

    Read more

    LP600STU 

     
    • 1- lamp operation
    • 600 to 1325 lumen output
    • Self-testing

    Read more

    LP550

     
    • 1- lamp operation
    • 390-700 lumen output

    Read more