You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BAA Compliant Lighting for Buy American Act

    Bodine Buy American Act (BAA) Compliant Product Offering

     

    For your installations that require BAA compliant products, Bodine has your back.  Bodine offers a broad range of field installable emergency lighting product types to cover your project’s BAA requirements.  For the complete list, please see below.

    The BAA

     

    The Buy American Act of 1933 (BAA) restricts the Federal government from purchasing non-domestic goods by establishing a preference for “domestic end products” and “domestic construction materials”. Generally, the BAA applies to Federal acquisitions that exceed the micro-purchase threshold and that are below the applicable dollar threshold for Trade Agreement Act (TAA) applicability.*

     

    The following Bodine products meet or will in the near future meet the domestic preference requirements of the BAA. Prior to ordering a product, you should confirm the product’s then current BAA compliance status by checking below. 

    Inverters

    Product
    BAA Order Code
    BAA 12NC
    Available
    Current Compliance Level
    ELIS10CBA
    913702492201
    Inquire
    Dual Sourced.
    Must use BAA code.**
    ELIS100
    913702471201
    Now
    Buy American Compliant Standard
    ELI185I2UO30AD2HR2
    913702485601
    Now
    Buy American Compliant Standard
    ELI250I2UO30AD2
    913702485501
    Now
    Buy American Compliant Standard
    ELIS400
    913702468101
    Now
    Buy American Compliant Standard

    Type A TLEDs & Fluorescent Emergency Ballasts

    Product
    BAA Order Code
    BAA 12NC
    Available
    Current Compliance Level
    B50CTBA
    913702490501
    Now
    Dual Sourced.
    Must use BAA code.**

    Generator Systems

    Product
    BAA Order Code
    BAA 12NC
    Available
    Current Compliance Level
    GTDMBA
    913702491901
    Inquire
    Dual Sourced.
    Must use BAA code.**
    GTDUMBA
    913702492001
    Now
    Dual Sourced.
    Must use BAA code.**
    GTD20AM
    913710855502
    Now
    Buy American Compliant Standard
    BLCD16DIM
    913702478401
    Now
    Buy American Compliant Standard
    GTD10DIM
    913702478501
    Now
    Buy American Compliant Standard

    LED Emergency Drivers

    Product
    BAA Order Code
    BAA 12NC
    Available
    Current Compliance Level
    BSL3102WMBA
    913702489901
    Now
    Dual Sourced.
    Must use BAA code.**
    BSL06M5UAK55BSBAI1
    913702491001
    Inquire
    Dual Sourced.
    Must use BAA code.**
    BSL06M5UAK55LDBAI1
    913702491101
    Inquire
    Dual Sourced.
    Must use BAA code.**
    BSL14B2UAK55C1BAI1
    913702491601
    Inquire
    Dual Sourced.
    Must use BAA code.**
    BSL20B2UEK55C1BAI1
    913702491801
    Inquire
    Dual Sourced.
    Must use BAA code.**

    * All domestic preference information provided herein is for general informational purposes only. This page contains a high level overview and may omit certain important qualifications or conditions in the interests of simplicity. This page does not address the (i) applicability of, or availability of a waiver under, the TAA, or (ii) “Buy America” domestic content requirements imposed on states, localities, and other non-federal entities as a condition of receiving funds administered by the Department of Transportation or other federal agencies. Information provided herein is not legal advice and should not be relied upon as such for any purpose. The recipient of the funding, rather than Signify, has the ultimate responsibility of identifying the applicable domestic preference requirement, e.g., BAA, TAA or Buy America. The applicable requirement is typically identified in the RFP/ project documentation. Please consult with your own legal counsel with respect to any questions you may have.

     

    ** Failure to properly select the “BA” suffix could result in you receiving product that is not BAA compliant product with no recourse for an RMA or refund.