|
Model #
|
12NC
|
|
ELIS100
|
913702471201
|




|
UL Listed for the US and Canada
|
UL924 Emergency Lighting Compliant
Factory or Field Installation (Indoor and Damp) |
|
Illumination Time
|
90 Minutes
|
|
Maximum Connected Load Power
(including AC ballast/driver) |
400 W (consult factory)
|
|
Warranty
|
5 Years Full Coverage (not including battery)
3 year battery warranty, plus 4 additional years pro-rata |
|
AC Input Voltage
|
120 VAC, 60 Hz or 277 VAC, 60 Hz
|
|
Input Charging Current
|
370 mA Max Charging
|
|
Output Voltage
|
120 or 277 VAC, 60 Hz, automatically selected
|
|
Output Power
|
Maximum output 100 VA
Maximum load PF +/-0.75 |
|
Battery
|
Maintenance-Free Sealed Lead Acid Battery
|
|
Recharge Time
|
24 Hours
|
|
Charging Indicator/Light Test Switch
|
Integrated LED/test switch
|
|
Temperature Rating (Ambient)
|
32° F to 104° F (0° C to 40° C)
|
|
Dimensions
|
12.56” H x 9.81” W x 4.68” D
(319 mm x 249 mm x 119 mm) |
|
Weight
|
25 lbs. with batteries installed
|