Philips Xitanium LED Xtreme drivers - programmable

Reliable, high performance technology for extreme LED applications

Продукти

Продукт Сравнение
75
152
700
1-10V
DALI
DynaDimmer
IP20 | Finger-protected
100
143
700
1-10V
DALI
DynaDimmer
AmpDimer
IP20 | Finger-protected
40
57
700
1-10V
DALI
DynaDimmer
AmpDimer
IP20 | Finger-protected
300
280
1500
1-10V
DALI
DynaDimmer
AmpDimer
IP20 | Finger-protected

Информация за продуктовата серия

Описание

Our Xitanium programmable Xtreme LED drivers with global input voltage (UL, ENEC) are designed to deliver high performance, protection and configurability. The Xtreme technology ensures maximum robustness and protection with a very long lifetime. Configuration of programmable drivers can be done via DALI and the MultiOne software.

Предимства

  • Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs

  • Fully programmable LED-drivers designed for connected lighting systems

Характеристики

  • High surge protection (CM/DM)

  • Multiple control interfaces: DALI, 1-10V (Prog+ : also AmpDim)

Приложения

  • Outdoor
  • Industry

Файлове за изтегляне