Signify group cabinet control
Group Dimming, Programmable Dimming, Controlling using Fixed Calendars, Astro Clock, Photocells (Central/Individual) , Alarms
ผลิตภัณฑ์
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
Signify Group Cabinet Control enables remote grouping, monitoring, and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution at the electrical cabinet. Supports optimized energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communications carriers to provide stable and reliable communications to Interact application(s).
ประโยชน์
Modular solution based on the
Retrofitted at the existing electrical cabinet ;
คุณสมบัติ
Central switching (on/off) of a whole group of lighting points;
Cabinet door ‘open’ detection;Mains power failure alarm;Includes centralized switching from either a central schedule astro-clock, a photocell or an external trigger signal.
การประยุกต์ใช้งาน
คำเตือนและความปลอดภัย
Refer to Documentation portal for all technical documents (https://www.sns.portal.signify.com/internal/index.html/);
Check the local LTE band applicable before placing an order for the controller;