Philips MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 hour(s)
MAS LEDtube HF 1200mm HE 16.5W 865 T5
คำบรรยายผลิตภัณฑ์
MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 hour(s), 151 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.92, IP20
ข้อมูลจำเพาะ
- Cap-Base
- G5
- Nominal lifetime
- 60,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years