Philips MASTER, LEDtube, T8, EM/Mains, 1500 mm, 16.7 W, 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 hour(s)
MAS LEDtube 1500mm HO 16.7W 830 T8 EELC
คำบรรยายผลิตภัณฑ์
MASTER, LEDtube, T8, EM/Mains, 1500 mm, 16.7 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 hour(s), 173 lm/W, EEL C, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
ข้อมูลจำเพาะ
- Cap-Base
- G13 Rotatable end-cap
- Sustainability rating
- Signify Circle
- Nominal lifetime
- 75,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years