Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 11.3 W, 36W TL-D, 4000 K, 2100 lm, CRI 80, 75000 hour(s)
MAS LEDtube 1200mm HO 11.3W 840 T8 EELB
คำบรรยายผลิตภัณฑ์
MASTER, LEDtube, T8, EM/Mains, 1200 mm, 11.3 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
ข้อมูลจำเพาะ
- Cap-Base
- G13 Rotatable end-cap
- Sustainability rating
- Signify Circle
- Nominal lifetime
- 75,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years