ผลิตภัณฑ์
CorePro, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 15.5 W, 36W TL-D, 4000 K, 1800 lm, 50000 hour(s)
CorePro, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 15.5 W, 36W TL-D, 6500 K, 1800 lm, 50000 hour(s)
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
The CorePro LEDtube is an affordable LED solution suitable for replacing T8 fluorescent lamps. The product provides a natural lighting effect for use in general lighting applications, as well as instant energy savings – an environmentally friendly solution.
ประโยชน์
Minimises overall lighting costs
Offers cheapest and easiest upgrade to LED lighting technology
คุณสมบัติ
Only 50% energy consumption compared to fluorescent tubes
Lasts two times longer than fluorescent tubes
การประยุกต์ใช้งาน
คำเตือนและความปลอดภัย
NOTE: The overall energy efficiency and light distribution of any installation that uses these lamps will be determined by the design of the installation.
Installation must be done according to the installation diagrams provided with the lamp or available online. Installation must be done by a certified professional.