Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 800 lm, 50000 hour(s)
CorePro LEDtube 600mm 8W 840 T8 AP I
คำบรรยายผลิตภัณฑ์
CorePro, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, 50000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, RG0
ข้อมูลจำเพาะ
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube