Philips CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, 32-36W TL-D, 6500 K, 2100 lm, 30000 hour(s)
COR CNG LEDtube HO 1200mm 18W 865 T8 I
คำบรรยายผลิตภัณฑ์
CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, LED alternative to 32-36W TL-D, 6500 K, 2100 lm, 30000 hour(s), 116 lm/W, G13, Beam angle 240 degree(s), RG0
ข้อมูลจำเพาะ
- Cap-Base
- G13
- Nominal lifetime
- 30,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube