Philips StoreFlow, Track flood (double), 64 W, 8200 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Double asymmetric optic, Black
ST762T 39S/PW930 DIA BK
คำบรรยายผลิตภัณฑ์
Track flood (double), Aluminum, Black, Dali dimming Interact System ready, 8200 lm, 64 W, 128 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
ข้อมูลจำเพาะ
- Light source replaceable
- Yes
- Number of gear units
- 2 units
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years