Philips GreenSpace Slim Downlight G2, 18 W, 2100 lm, 3000 K, 4000 K, DALI, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)
คำบรรยายผลิตภัณฑ์
Philips GreenSpace Slim Downlight G2, 18 W, 2100 lm, 3000 K, 4000 K, DALI, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)
ข้อมูลจำเพาะ
- Number of gear units
- 1 unit
- Gear
- EB [Electronic]
- Driver included
- Yes
- Light source engine type
- LED
- Warranty period
- 5 years