ผลิตภัณฑ์
GreenSpace Flex Luna, 14 W, 1615 lm, 3000 K, InterAct Pro, Structured optic, IP20 | Finger-protected
SM378X S P14 930 WIA MB D100 G-TT PRO
911401538546
GreenSpace Flex Luna, 14 W, 1565 lm, 3000 K, InterAct Pro, Structured optic, IP20 | Finger-protected
SM378X S P14 930 WIA WB D100 G-TT PRO
911401538646
GreenSpace Flex Luna, 20 W, 2150 lm, 3000 K, InterAct Pro, Structured optic, IP20 | Finger-protected
SM378X S P20 930 WIA MB D100 G-TT PRO
911401538746
GreenSpace Flex Luna, 20 W, 2080 lm, 3000 K, InterAct Pro, Structured optic, IP20 | Finger-protected
SM378X S P20 930 WIA WB D100 G-TT PRO
911401538846
SM378B S P9 PSD-TNW NB D100 G-TT PRO
911401538946
SM378B S P9 PSD-TNW MB D100 G-TT PRO
911401539046
SM378B S P9 PSD-TNW WB D100 G-TT PRO
911401539146
SM378B S P12 PSD-TNW NB D100 G-TT PRO
911401539246
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
Ever-changing yet dependable, the moon reflects the very essence of hospitality lighting, which is adaptable, elegant, and always in tune with its surroundings. GreenSpace Flex Luna is designed to evoke a unique sensation. Like the moon, Luna does not overpower but enhances its surroundings, casting a glow that feels both intimate and grand. It is not just a light. It is an intimate experience.
ประโยชน์
Sustainable, more light with less energy consumption, up to 120lm/W.
Silent brilliance with superior visual comfort.
คุณสมบัติ
Leading lm/W, up to 120lm/W on luminaire level.
40° cut off angle and UGR19 for major variants.