ผลิตภัณฑ์
SM378B S P14 940 PSD-E MB D100 G-TT PRO
911401537746
SM378B S P14 927 PSD-E WB D100 G-TT PRO
911401537846
SM378B S P14 930 PSD-E WB D100 G-TT PRO
911401537946
SM378B S P14 940 PSD-E WB D100 G-TT PRO
911401538046
GreenSpace Flex Luna, 8.2 W, 965 lm, 3000 K, InterAct Pro, Structured optic, IP20 | Finger-protected
SM378X S P8 930 WIA MB D100 G-TT PRO
911401538146
GreenSpace Flex Luna, 8.2 W, 930 lm, 3000 K, InterAct Pro, Structured optic, IP20 | Finger-protected
SM378X S P8 930 WIA WB D100 G-TT PRO
911401538246
GreenSpace Flex Luna, 12 W, 1415 lm, 3000 K, InterAct Pro, Structured optic, IP20 | Finger-protected
SM378X S P12 930 WIA MB D100 G-TT PRO
911401538346
GreenSpace Flex Luna, 12 W, 1360 lm, 3000 K, InterAct Pro, Structured optic, IP20 | Finger-protected
SM378X S P12 930 WIA WB D100 G-TT PRO
911401538446
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
Ever-changing yet dependable, the moon reflects the very essence of hospitality lighting, which is adaptable, elegant, and always in tune with its surroundings. GreenSpace Flex Luna is designed to evoke a unique sensation. Like the moon, Luna does not overpower but enhances its surroundings, casting a glow that feels both intimate and grand. It is not just a light. It is an intimate experience.
ประโยชน์
Sustainable, more light with less energy consumption, up to 120lm/W.
Silent brilliance with superior visual comfort.
คุณสมบัติ
Leading lm/W, up to 120lm/W on luminaire level.
40° cut off angle and UGR19 for major variants.