Polska - Polski

FAQs

What is Interact for Outdoor Spaces and what does it manage?

Interact for Outdoor Spaces is Signify's outdoor lighting management platform, designed to monitor and control luminaires on highways, roads, parking lots, street lighting, and area lighting installations. The system integrates hardware nodes, sensing devices, and cabinet controls into a unified, cloud-accessible platform that enables operators to manage outdoor lighting fleets remotely, schedule dimming profiles, and monitor performance from any location.

What hardware families make up the Interact for Outdoor Spaces system?

The platform comprises five hardware categories: Signify RF mesh nodes for wireless mesh networking, Uni DMX controls and accessories for DMX-based luminaire control, Signify group cabinet control for feeder-pillar-level switching, Signify outdoor sensing for ambient and occupancy detection, and Signify cellular nodes for cellular-network connectivity where RF mesh is impractical.

How do RF mesh nodes differ from cellular nodes in the Interact outdoor system?

RF mesh nodes form a self-healing wireless mesh network among luminaires, routing communications peer-to-peer without relying on cellular infrastructure — well suited to dense street lighting grids with consistent pole spacing. Cellular nodes connect each luminaire or group directly to the cloud via a cellular network, making them the appropriate choice for dispersed installations, rural roads, or areas where deploying a mesh radio network is not cost-effective.

What role does DALI play in Interact for Outdoor Spaces, and how is it used differently from indoor installations?

In outdoor connected lighting, DALI functions primarily as a driver-programming interface rather than a network-level control protocol. Installers use a DALI connection at the luminaire or base-of-pole to program dimming curves and energy profiles into the driver. Network-level fleet management — scheduling, monitoring, remote dimming — is handled by Interact for Outdoor Spaces via RF mesh or cellular communication, not via a DALI bus spanning luminaires.

What is Signify group cabinet control and when should it be specified?

Signify group cabinet control provides switching and monitoring at the feeder-pillar or distribution cabinet level, enabling group-level on/off and energy metering for circuits that feed multiple luminaires. It is appropriate when individual luminaire-level node deployment is not required or economically justified, offering a cost-effective path to connected outdoor lighting management for entire zones or road sections controlled from a single cabinet point.

What capabilities does Signify outdoor sensing add to an Interact installation?

Signify outdoor sensing provides ambient light level and occupancy detection for adaptive dimming in outdoor environments. By feeding real-time data into the Interact platform, sensing devices enable demand-driven dimming schedules — raising output when pedestrian or vehicle activity is detected and stepping back to a lower baseline when areas are unoccupied — reducing energy consumption without compromising safety or perceived security.

What IP and IK protection ratings are available across the Interact for Outdoor Spaces hardware?

Hardware across the platform carries IP ratings of IP20, IP65, and IP66, with IK mechanical impact ratings spanning IK03 through IK10 depending on the specific product. Specifiers should select the appropriate IP and IK class based on the installation environment — pole-top and roadside-exposed nodes and sensors require the higher IP65 or IP66 ratings and robust IK ratings to withstand weather and potential mechanical impact.

How does Uni DMX controls and accessories integrate with outdoor luminaire control?

Uni DMX controls and accessories provide DMX-based control for outdoor luminaires where DMX-RDM is the required protocol — notably in architectural, area, and high-specification installations that demand scene-based or event-driven lighting sequences. The family supports dynamic lighting programmes alongside standard dimming, where both operational control and aesthetic flexibility are specified. See the full Uni DMX controls and accessories range for compatible accessories.

How do I procure Interact for Outdoor Spaces hardware or request technical support?

Interact for Outdoor Spaces hardware is available through Signify's authorised partner and distributor network. For system design guidance, bill-of-materials support, and project-specific technical consultation, contact Signify or an authorised partner directly via the "Where to buy" or contact options on signify.com. System integrators and lighting designers requiring commissioning support should engage early in the design phase to ensure correct node selection and network topology planning.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, CE marking requirements, and local electrical installation standards — vary by market and are not covered on this page. For regulatory and compliance information specific to your installation country, visit Signify's website for your market via the country selector, where the corresponding page lists locally compliant variants and applicable standards.