Philips MASTER, LEDtube, T8, EM/sieć, 1200 mm, 11.9 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 100000 h

MAS LEDtube 1200mm UE 11.9W 840 T8 EELA

Opis produktu

MASTER, LEDtube, T8, EM/sieć, 1200 mm, 11.9 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 100000 h, 210 lm/W, EEL A, G13 Rotatable end-cap, Plastik, 40 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Kod zamówienia: 929003482202