Ulotka produktu pdf 577.5 kB
Product-Photographs-929003013982_EU Plik ZIP
Product-Diagrams-929003013982_EU Plik ZIP
Opis produktu
MASTER, LEDbulb, B35, 60 W, E14, 2200 K, 2700 K, 806 lm, CRI 90, 25000 h, Szyba, 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9
Dimension Drawing (with table) - MAS LEDCandleDT5.9-60W E14 927 B35 CL G
Cap/Base
Light Distribution Diagram - MAS LEDCandleDT5.9-60W E14 927 B35 CL G
Spectral Power Distribution Colour - MAS LEDCandleDT5.9-60W E14 927 B35 CL G
General uniform lighting - MAS LEDCandleDT5.9-60W E14 927 B35 CL G
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDCandleDT5.9-60W E14 927 B35 CL G