Norge - Norsk

Gridlights

Oppdag Philips' toppmoderne Gridlights med alternativer for rask og enkel ettermontering. Gridlights passer perfekt til butikklokaler, og produktene er tilgjengelige i et stort antall varianter.

1 vare

FAQs

What are LED gridlights, and what applications are they designed for?

LED gridlights are modular accent luminaires designed for installation in plastered, false, or suspended ceilings. Unlike lay-in ceiling panels, they are engineered for accent and ambient lighting in fashion retail, showrooms, exhibition spaces, and hospitality environments — offering an alternative to recessed accent downlights or track projectors. Visible or rimless frame options support both bold and seamless ceiling aesthetics depending on the design intent.

What product families are available in the Signify LED gridlights range?

Three families are available on this page: StoreFlux gen3 rim, which features a visible rim construction suited to retail display environments; GreenSpace Grid, a general gridlight family; and GreenSpace Accent Gridlight Gen2, optimised for accent applications. Each family covers multiple lumen packages and configurations to suit different ceiling depths and visual requirements.

What are the key electrical and optical specifications across the LED gridlights range?

Across the families on this page, wattage ranges from 11.8 W to 86 W and. Efficacy reaches up to 144 lm/W. CCT options span 2,700 K to 4,000 K, and CRI reaches up to 90 — supporting demanding colour-rendering environments such as fashion retail and display. All families are IP20 rated, reflecting their indoor ceiling-mounted application.

Do these LED gridlights support DALI dimming and connected lighting?

The families on this page include both dimmable and non-dimmable variants. Where dimming is required, DALI dimming is supported, with DALI-2 and D4i variants available for installations requiring multi-master addressing or sensor-on-driver capability. Interact-Ready luminaires with WIA, SIA, WEIA, or SEIA drivers enable wireless connected-lighting integration via the Interact platform without DALI bus wiring — a practical option for retrofit or phased deployment in retail environments.

How long is the rated lifetime, and what warranty is offered on these gridlights?

reflecting the operating-hours demands of commercial retail and hospitality installations. The standard warranty is 5 years. Warranty terms can differ by market — verify the warranty period and conditions applicable in your location with the local Signify representative or authorised partner.

How do LED gridlights differ from recessed downlights and track projectors?

The choice is architectural and installation-driven. Gridlights offer a modular, square or rectangular format suited to ceiling designs where a single housing must cover a defined zone with accent or ambient light. Recessed downlights suit circular apertures in plasterboard ceilings, while projectors on track offer directional flexibility on an electrified rail. All three formats can achieve the visual-comfort and illuminance targets required by the project design.

Are glare metrics such as UGR relevant when specifying LED gridlights?

where sustained visual tasks are performed. LED gridlights are primarily accent luminaires — they are point-source or near-point-source in character and are typically deployed for visual merchandising, display highlighting, or architectural effect rather than uniform task illumination. Glare control for gridlights is better evaluated through beam angle selection and luminaire placement relative to viewer sightlines.

Where can I download photometric files, datasheets, and BIM objects for these gridlights?

Datasheets, IES/LDT photometric files, and BIM/Revit objects are available from each family's product page on signify.com — navigate to the StoreFlux gen3 rim, GreenSpace Grid, or GreenSpace Accent Gridlight Gen2 family page and use the downloads section. For specification projects requiring photometric data in DIALux or Relux, the IES/LDT files are directly importable. Contact Signify or an authorised partner if project-specific support is needed.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, EN 60598 Part 2-2 (recessed luminaires), and applicable national installation codes — vary by market and are not covered on this page. For regulatory and compliance information specific to your installation, visit Signify's website for your country via the country selector, where the corresponding category page lists locally compliant variants and applicable standards.