Product family information
Description
The Ultra High Efficiency (UHE) range of modules in our popular Fortimo LED strip product family offers the highest efficiency available. This performance is validated on module level in real application conditions and allows for luminaires to achieve the highest energy savings.
Benefits
High quality of light
Total cost of ownership
Features
State of the art: LED module efficiency of up to 234 lm/W
Long lifetime: 100,000 hours