You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL310C & BSL310C-DF


    Emergency LED Driver

     
    Emergency LED driver
    Listed for field installation
    Class 2 output, 10 Watts output power
    Model #
    12NC
    BSL310CDFM
    913702457401
    BSL310C2WM
    913702457101
    BSL310C90
    913702456801
    BSL310CDFT1M
    913702457201
    Bodine - Emergency Lighting
    Bodine - BSL310C Emergency Ballast
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA
    Listed to UL924 and tested to CSA 22.2, No. 141
    For Field or Factory Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Power Rating
    4.0 W Maximum

    Output Voltage
    15-50 VDC

    Output Power
    10.4 W (Maximum)

    Test SwitchTest Switch/Charging Indicator
    2-wire Illuminated Test Switch

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +55°C (32°F to 131°F)

    Dimensions
    15.34” x 2.25” x 1.18”
    (369 mm x 58 mm x 30 mm)
    Mounting Center 15.0” (356 mm)

    Weight
    3.45 lbs. (1.56kg)