A person walking with a cane along a dimly lit corridor with a reflective floor

Extended runtime

Emergency lighting for extended runtime applications

While 90 minutes is the standard code-required time for emergency lighting operation, there are cases in which more than a 90-minute runtime is required or desired. For example, a hospital, school or assisted living facility might benefit from a longer emergency lighting runtime. Bodine offers fluorescent emergency ballasts with two- and four-hour runtimes to accommodate special applications. Extended runtime emergency ballasts are compatible with electronic, standard, energy-saving and dimming AC ballasts.

 

We'd love to hear from you