Bodine Emergency LED Drivers - Separate Battery
Emergency LED drivers are primarily for in fixture applications where space is at a premium.
Products
Product family information
Description
Bodine LED emergency drivers bypass the AC driver and operate the LED array directly when in the emergency mode. They allow for standard LED luminaires to serve as emergency lighting sources. The product line includes drivers designed for a variety of applications: indoor, outdoor egress, damp, cold temperatures, step lights, downlights, Class 2 installations and more.
Benefits
Flexible solution for LED luminaires. Variety of mechanical configurations suitable for every luminaire.
Features
Wide output voltage range (see product specs for details)
High Voltage and Class 2 options available