Bodine Emergency LED Drivers - Conduit

Emergency LED drivers primarily for downlight, top of fixture and remote installation applications

New

Products

BSL17C-C2 T1O7
913702454501
BSL17C-C2 T1U
913702454801
BSL17C-C2 T2U
913702454901
BSL17CU HV
913702455001
BSL310C90
913702456801
BSL310C
913702457101
BSL310C-DF-T1-M
913702457201
BSL310C-DF-M
913702457401

Product family information

Description

Bodine LED emergency drivers bypass the AC driver and operate the LED array directly when in the emergency mode. They allow for standard LED luminaires to serve as emergency lighting sources. The product line includes drivers designed for a variety of applications: indoor, outdoor egress, damp, cold temperatures, step lights, downlights, Class 2 installations and more.

Benefits

  • Flexible solution for LED luminaires.

  • Variety of mechanical configurations suitable for every luminaire.

Features

  • Wide output voltage range (see product specs for details)

  • High Voltage and Class 2 options available

Applications

  • Hospitals
  • Schools
  • Offices
  • Retail
  • Restaurants
  • Night clubs
  • Theaters
  • Auditoriums
  • Governmental facilities
  • Strip malls
  • Shopping centers
  • Big box

Downloads

Leaflets

Specifications
BSL17C specification sheet pdf 665.2 kB
Specifications
BSL14B 2HR specification sheet pdf 123.8 kB
Specifications
BSL20B specification sheet pdf 188.1 kB
Specifications
BSL14B specification sheet pdf 420.5 kB
Specifications
BSL310C & BSL310C-DF Spec Sheet pdf 788.4 kB
Specifications
BSL310C-CDF specification sheet pdf 490.6 kB
Specifications
BSL17C-C2 specification sheet pdf 450.3 kB
Specifications
BSL17C specification sheet pdf 230.3 kB

Visuals

Family-Photographs-Emergency LED Drivers - Conduit
Multiple assets