The illuminated US Capitol Building dome against an orange and blue sunset sky, with an American flag flying at its centre

BAA Compliant Lighting for Buy American Act

Bodine Buy American Act (BAA) Compliant Product Offering

For your installations that require BAA compliant products, Bodine has your back. Bodine offers a broad range of field installable emergency lighting product types to cover your project's BAA requirements. For the complete list, please see below.

The BAA

The Buy American Act of 1933 (BAA) restricts the Federal government from purchasing non-domestic goods by establishing a preference for "domestic end products" and "domestic construction materials". Generally, the BAA applies to Federal acquisitions that exceed the micro-purchase threshold and that are below the applicable dollar threshold for Trade Agreement Act (TAA) applicability.*

The following Bodine products meet the domestic preference requirements of the BAA. Prior to ordering a product, you should confirm the product's then current BAA compliance status by checking below. Should you require BAA compliance for a Bodine product not listed below, please inquire with your local Bodine sales representative for options.

 

Inverters

Product BAA Order Code BAA 12NC Available Current Compliance Level
ELI-S-10C ELIS10CBA 913702492201 Inquire Dual Sourced. Must use BAA code.**
ELI-S-100 ELIS100 913702471201 Now Buy American Compliant Standard
ELI-S-185 ELI185I2UO30AD2HR2 913702485601 Now Buy American Compliant Standard
ELI-S-250 ELI250I2UO30AD2 913702485501 Now Buy American Compliant Standard
ELI-S-400 ELIS400CEC 913702493601 Now Buy American Compliant Standard
ELI-S-400 LFP ELIS400I2UO30ADI2 913702486201 Now Buy American Compliant Standard
ELI-S-400 2HR ELIS400I2UO30AD2HI 913702486001 Now Buy American Compliant Standard

Type A TLEDs & Fluorescent Emergency Ballasts

Product BAA Order Code BAA 12NC Available Current Compliance Level
B50CT B50CTBA 913702490501 Now Dual Sourced. Must use BAA code.**

Generator Systems

Product BAA Order Code BAA 12NC Available Current Compliance Level
GTD GTDMBA 913702491901 Inquire Dual Sourced. Must use BAA code.**
GTDU GTDUMBA 913702492001 Now Dual Sourced. Must use BAA code.**
GTD20A GTD20AM 913710855502 Now Buy American Compliant Standard
BLCD16DIM BLCD16DIM 913702478401 Now Buy American Compliant Standard
GTD10DIM GTD10DIM 913702478501 Now Buy American Compliant Standard
BFAI20 BFAI20 913702494501 Now Buy American Compliant Standard

LED Emergency Drivers

Product BAA Order Code BAA 12NC Available Current Compliance Level
BSL310 BSL3102WMBA 913702489901 Now Dual Sourced. Must use BAA code.**
BSL14B2 w/Conduit BSL14B2UAK55C1BAI1 913702491601 Inquire Dual Sourced. Must use BAA code.**
BSL20B2 w/Conduit BSL20B2UEK55C1BAI1 913702491801 Inquire Dual Sourced. Must use BAA code.**

*All domestic preference information provided herein is for general informational purposes only. This page contains a high level overview and may omit certain important qualifications or conditions in the interests of simplicity. This page does not address the (i) applicability of, or availability of a waiver under, the TAA, or (ii) "Buy America" domestic content requirements imposed on states, localities, and other non-federal entities as a condition of receiving funds administered by the Department of Transportation or other federal agencies. Information provided herein is not legal advice and should not be relied upon as such for any purpose. The recipient of the funding, rather than Signify, has the ultimate responsibility of identifying the applicable domestic preference requirement, e.g., BAA, TAA or Buy America. The applicable requirement is typically identified in the RFP/ project documentation. Please consult with your own legal counsel with respect to any questions you may have.

 

**Failure to properly select the "BA" suffix could result in you receiving product that is not BAA compliant product with no recourse for an RMA or refund.

We'd love to hear from you