Bodine Emergency LED Drivers - Non-Conduit

Emergency LED drivers for linear, downlight, hazardous, outdoor and other luminaires

New

Products

BSL310M
913702451801
BSL10 Cold
913702453401
BSL17-C2U
913702454701
BSL17U HV
913702455101
BSL310
913702456701
BSL310HAZ
913702460301

Product family information

Description

Bodine LED emergency drivers bypass the AC driver and operate the LED array directly when in the emergency mode. They allow for standard LED luminaires to serve as emergency lighting sources. The product line includes drivers designed for a variety of applications: indoor, outdoor egress, damp, cold temperatures, step lights, downlights, Class 2 installations and more.

Benefits

  • Flexible solution for LED luminaires.

  • Variety of mechanical configurations suitable for every luminaire.

Features

  • Wide output voltage range (see product specs for details)

  • High Voltage and Class 2 options available

Applications

  • Hospitals
  • Schools
  • Offices
  • Retail
  • Restaurants
  • Night clubs
  • Theaters
  • Auditoriums
  • Governmental facilities
  • Strip malls
  • Shopping centers
  • Big box

Downloads

Leaflets

Specifications
BSL06T3 specification sheet pdf 470.8 kB
Specifications
BSL6LST specification sheet pdf 183.5 kB
Specifications
BSL07B 4HR specification sheet pdf 115.7 kB
Specifications
BAC40EM10 specification sheet pdf 162.2 kB
Specifications
BSL10T3 specification sheet pdf 478.0 kB
Specifications
BSL310 specification sheet pdf 138.0 kB
Specifications
BSL310HAZ specification sheet pdf 129.1 kB
Specifications
BSL14B specification sheet pdf 420.5 kB
Specifications
BSL10 specification sheet pdf 104.7 kB
Specifications
BSL310LPST specification sheet pdf 121.5 kB
Specifications
BSL310M specification sheet pdf 189.9 kB
Specifications
BSL17C-C2 specification sheet pdf 450.3 kB
Specifications
BSL36COLDITS67 specification sheet pdf 186.8 kB
Specifications
BSL10LST specification sheet pdf 249.1 kB
Specifications
BSL17C specification sheet pdf 665.2 kB
Specifications
BSL14B 2HR specification sheet pdf 123.8 kB
Specifications
BSL722 Spec Sheet pdf 739.4 kB
Specifications
BSL722 Cold Spec Sheet pdf 876.6 kB
Specifications
BSL10T4FL specification sheet pdf 574.8 kB
Specifications
BSL20B specification sheet pdf 188.1 kB
Specifications
BSL06M5 specification sheet pdf 194.8 kB
Specifications
BSL310LP specification sheet pdf 102.7 kB
Specifications
BSL06T3FL specification sheet pdf 573.5 kB
Specifications
BSL13B Cold specification sheet pdf 453.0 kB

Visuals

Family-Photographs-Emergency LED Drivers - Non-Conduit
Multiple assets