Bodine has your back.
To comply with the new DLC Performance Standard 5.0 LED, luminaires must now incorporate dimming capabilities. Luminaires that incorporate TLED lamps must also comply in order to achieve or maintain DLC certification. To help you solve this challenge, Signify has released the new Philips MainsFit CorePro Type B TLED lamps. However, small dimming inverters currently on the market are likely not compatible with this new lamp and you will need an emergency lighting solution. To meet this need, the BTB15D is now available from Bodine, your most trusted partner for emergency lighting innovation.
The BTB15D is the latest emergency lighting inverter specifically designed for the new phase cut dimmable Type B TLED lamps. The BTB15D uses a patented AC phase cut dimming output to drive these new dimmable Type B TLED lamps during emergency conditions. And though designed with new TLEDs in mind, the BTB15D is also compatible with any phase cut dimmable luminaire of 15 W or less.
Small enough to easily be installed inside of the luminaire, the BTB15D is also available with a conduit option and is remote mountable for nearly all possible applications. The BTB15D is suitable for factory or field installation in the US and Canada, suitable for indoor and damp locations, and is CEC Title 20 compliant.
For more information on these new products, please visit the website at http://www.bodine.com/BTB15D or contact your local Bodine representative.

Two models available:
913702489201
913702489301
BTB015B2UK45L1PDI1
BTB015B2UK45C1PDI1 (w/conduit)

The familiar and trusted, but better
The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.

A new member for an already impressive product family
Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.

Small package, big deal
The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.