Pakistan - English

Philips Iridium gen4

Iridium gen4 – Leading the way in road lighting comfort and convenience

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
123
900
4000
70
7.3
135
1,780
4000
70
13.2
145
2,430
4000
70
16.8
144
3,960
4000
70
27.5
102
910
3000
80
8.9
107
1,584
3000
80
14.8
152
9,570
4000
70
63
151
8,600
4000
70
57

Product family information

Description

Iridium gen4, the fourth generation of the Iridium family, is completely redesigned and fully optimized for visual comfort and tool-less maintenance. The Iridium gen4 provides guidance through the clear curved bowl placed in each luminaire along the road. Optional is the offer with GentleBeam. This is a textured curved glass, which reduces glare and improves visual comfort, while maintaining a good lighting distribution. The luminaire holds a new plug and play GearFlex module. This ensures a simplified maintenance and spare part repair process. The complete redesigned luminaire has a tool less opening, similar to Luma gen2, containing all electrical components in an easy to handle and accessible box inside the housing. Besides, the cable feed-through has been redesigned and access to the gear components is easy thanks to top down tool-less access. Iridium gen4 offers all connectivity and dimming options available today. As System Ready luminaire, it can be paired with lighting management systems such as Interact City or existing and upcoming sensor innovations. Also, installation has become easier and faster, and thanks to Service tag, you have access to all relevant documentations onsite. As a company conscious about the impact of light on the environment and biodiversity, the Iridium gen4 is equipped with dedicated light recipes that help with maintaining the optimal ecosystems for bats or preserve a dark night sky. Iridium gen4 is a luminaire rated as best in class regarding efficiency and light performance, compared to other luminaires in the range, in a broad range of applications.

Benefits

  • Ease of maintenance and fast repair enablement with tool les opening and GearFlex module. With Service tag immediate spare part identification.

  • Road lighting guidance with clear bowl and supporting visual comfort with GentleBeam

Features

  • New curved bowls for guidance lighting or visual comfort

  • High impact resistance, IK10

Applications

  • Motorways, inter-urban main roads, boulevards and avenues, roundabouts, pedestrian crossings
  • Residential streets, side streets, squares, parks, cycle and pedestrian paths, playgrounds
  • Parking areas, industrial areas, petrol stations, rail yards, airports, harbors, waterways

Downloads