Signify Iridium gen4, Road & street light, 7.3 W, 900 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class I, IP66, SRG6-6
BGP501 LED10-4S/740 DM11 FG GF SRTB SP
Product Description
Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 900 lm, 7.3 W, 123 lm/W, 4000 K, 70, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code LED10-4S [LED module, system flux 1000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years