Pakistan - English

Philips Iridium gen4, Road & street light, 57 W, 8600 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class I, IP66, SRG6-6

BGP502 LED100-4S/740 DM11 FG GF SRTB SP

Product Description

Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 8600 lm, 57 W, 151 lm/W, 4000 K, 70, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866570
Full order code: 871951406002900

Specifications

  • Lamp family code
    LED100-4S [LED module, system flux 10000 lm]
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
    Specification
  • Warranty period
    5 years