Pakistan - English

Philips Iridium gen4, Road & street light, 63 W, 9570 lm, 4000 K, CRI70, Internal (no external connection), Distribution wide 10, Safety class II, IP66, SRG6-6

BGP502 LED110-4S/740 II DW10 FG GF SRTB

Product Description

Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 9570 lm, 63 W, 152 lm/W, 4000 K, 70, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866569
Full order code: 871951406001200

Specifications

  • Lamp family code
    LED110-4S [LED module, system flux 11000 lm]
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
    Specification
  • Warranty period
    5 years