Pakistan - English

Philips Iridium gen4, Road & street light, 27.5 W, 3960 lm, 4000 K, CRI70, Internal (no external connection), Distribution wide 10, Safety class II, IP66, SRG6-6

BGP501 LED45-4S/740 II DW10 FG GF SRTB S

Product Description

Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 3960 lm, 27.5 W, 144 lm/W, 4000 K, 70, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866557
Full order code: 871951405989400

Specifications

  • Lamp family code
    LED45-4S [LED module, system flux 4500 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product