Signify Iridium gen4, Road & street light, 14.8 W, 1584 lm, 3000 K, CRI80, Internal (no external connection), Distribution medium 10, Safety class II, IP66, SRG6-6
BGP501 LED18-4S/830 II DM10 PCC TXT GF
Product Description
Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI interface, 1584 lm, 14.8 W, 107 lm/W, 3000 K, 80, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code LED18-4S [LED module, system flux 1800 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years