Pakistan - English

Philips Candle LED

Energy saving elegance with improved lumens and design versatility

Products

LEDCandle 5W B35 2700K E14 ND FR AU 2CT
LEDCandle 5W B35 2700K E14 ND FR AU 2CT
929002968479
LEDCandle 5W B15 827 B35NDFR AU 2CT
LEDCandle 5W B15 827 B35NDFR AU 2CT
929002968579
LEDCandle 5W E14 865 B35NDFR AU 2CT
LEDCandle 5W E14 865 B35NDFR AU 2CT
929002969279
LEDLuster 5W P45 2700K E27 ND FR AU 2CT
LEDLuster 5W P45 2700K E27 ND FR AU 2CT
929002969479

Product family information

Description

Philips Candle Dimmable LED Lamps offer decorative energy saving ambience with the elegant effect of incandescent candles. Available in bent, blunt and flame tip candles, their unique design provides light in all directions, giving lighting designers a long life alternative to standard incandescent sources.

Benefits

  • Long life properties-- lowers maintenance costs by reducing re-lamp frequency

  • Installs into existing candelabra and medium-base fixtures

Features

  • Dimmable* and non-dimmable versions available

  • Clear design available in bent, blunt and flame tip

Applications

  • Ideal for wall sconces, chandeliers and decorative lighting in retail, office, and hospitality spaces.

Downloads