Pakistan - English

Philips CorePro, LEDbulb, T25, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Plastic

LED 25W T25 E14 WW FR ND 1SRT4

Product Description

CorePro, LEDbulb, T25, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Plastic, 78.00 lm/W, EEL G, PF 0.4, Beam angle 160 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929001325855
Full order code: 871869977195900

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001325855 pdf 68.4 kB
Product leaflet
Localized commercial leaflet 929001325855 en_AA pdf 462.6 kB

Visuals

Product-Photographs-929001325855_EU
Multiple assets
Product-Diagrams-929001325855_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LED 25W T25 E14 WW FR ND 1SRT4 ies 58.8 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB