Pakistan - English

Philips CorePro, LEDbulb, T25, 15 W, E14, 2700 K, 150 lm, CRI 80, 15000 hour(s), Plastic

LED 15W T25 E14 WW FR ND RF 1SRT6

Product Description

CorePro, LEDbulb, T25, 15 W, E14, 2700 K, 150 lm, CRI 80, 15000 hour(s), Plastic, 88.00 lm/W, EEL F, PF 0.4, Beam angle 240 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929001325755
Full order code: 871869977193501

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product