Pakistan - English

Philips CorePro, LEDbulb, T25, 7 W, E14, 2700 K, 70 lm, CRI 80, 15000 hour(s), Plastic

LED 7W T25 E14 WW FR ND 1SRT6

Product Description

CorePro, LEDbulb, T25, 7 W, E14, 2700 K, 70 lm, CRI 80, 15000 hour(s), Plastic, 77.00 lm/W, EEL G, PF 0.4, Beam angle 240 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929002401355
Full order code: 871869977169000

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product