Pakistan - English

Philips LEDbulb, P45, 50 W, E27, 2700 K, 470 lm, 15000 hour(s), Plastic

LEDLuster 5W P45 2700K E27 ND FR AU 2CT

Product Description

LEDbulb, P45, 50 W, E27, 2700 K, 470 lm, 15000 hour(s), Plastic, 94 lm/W, RG1

Order code: 929002969479
Full order code: 871951437435500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product