Products
DN065B G4 LED12/830 12W 220-240V D150 RD
929003250532
DN065B G4 LED12/840 12W 220-240V D150 RD
929003250632
DN065B G4 LED20/830 19W 220-240V D200 RD
929003250832
DN065B G4 LED20/840 19W 220-240V D200 RD
929003250932
DN065B G4 LED12/830 12W 220-240V L150 SQ
929003251132
DN065B G4 LED12/840 12W 220-240V L150 SQ
929003251232
DN065B G4 LED12/830_840_865 12W D150 RD
929003251332
DN065B G4 LED20/830_840_865 19W D200 RD
929003251432
Product family information
Description
The LEDINAIRE range contains a selection of popular off-the-shelf LED luminaires that come with the high Philips quality levels at a competitive price. Reliable, energy-efficient and affordable – just what you need
Benefits
Philips quality and reliability
Energy saving
Features
Multiple sizes and light levels available
Multiple light colors available