Pakistan - English

Philips Ledinaire SlimDownlight, All-in, 19 W, D200 mm, 2000 lm, 3000 K, 4000 K, 6500 K, Beam angle 110°, White, IP20/44

DN065B G4 LED20/830_840_865 19W D200 RD

Product Description

D200 mm, Metal–Plastic, White, Power supply unit (On/Off), All-in, Multi Color Temperature, 2000 lm, 19 W, 105 lm/W, 3000 K, 4000 K, 6500 K, (0.44, 0.403) SDCM≤5, Beam angle 110°, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole

Order code: 929003251432
Full order code: 871951446445200

Specifications

  • Light source replaceable
    No
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product