Philips Ledinaire SlimDownlight, All-in, 12 W, D150 mm, 1200 lm, 3000 K, 4000 K, 6500 K, Beam angle 110°, White, IP20/44
DN065B G4 LED12/830_840_865 12W D150 RD
Product Description
D150 mm, Metal–Plastic, White, Power supply unit (On/Off), All-in, Multi Color Temperature, 1200 lm, 12 W, 100 lm/W, 3000 K, 4000 K, 6500 K, (0.44, 0.403) SDCM≤5, Beam angle 110°, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole
Specifications
- Light source replaceable No
- Driver included Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Value
- Warranty period 3 years