Pakistan - English

Philips Ledinaire SlimDownlight, 12 W, D150 mm, 1200 lm, 3000 K, Beam angle 110°, White, IP20/44

DN065B G4 LED12/830 12W 220-240V D150 RD

Product Description

D150 mm, Metal–Plastic, White, Power supply unit (On/Off), 1200 lm, 12 W, 100 lm/W, 3000 K, (0.44, 0.403) SDCM≤5, Beam angle 110°, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole

Order code: 929003250532
Full order code: 871951446427800

Specifications

  • Light source replaceable
    No
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product