Philips Ledinaire SlimDownlight, 12 W, 150x150 mm, 1200 lm, 4000 K, Beam angle 110°, White, IP20/40
DN065B G4 LED12/840 12W 220-240V L150 SQ
Product Description
150x150 mm, Metal–Plastic, White, Power supply unit (On/Off), 1200 lm, 12 W, 100 lm/W, 4000 K, (0.38, 0.38) SDCM≤5, Beam angle 110°, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole
Specifications
- Light source replaceable No
- Driver included Yes
- Light source engine type LED
- Lighting Technology LED
- Mounting Recessed
- Value ladder Value
- Warranty period 3 years