Pakistan - English

Philips Ledinaire SlimDownlight, 19 W, D200 mm, 2000 lm, 4000 K, Beam angle 110°, White, IP20/40

DN065B G4 LED20/840 19W 220-240V D200 RD

Product Description

D200 mm, Metal–Plastic, White, Power supply unit (On/Off), 2000 lm, 19 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM≤5, Beam angle 110°, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole

Order code: 929003250932
Full order code: 871951446435300

Specifications

  • Light source replaceable
    No
  • Driver included
    Yes
  • Light source engine type
    LED
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product