Philips GreenSpace Evo Mini Semi Recessed
A small and sustainable projector in a sleek, subtle design
Products
Product family information
Description
GreenSpace Evo Mini Semi Recessed is a sustainable lighting projector for recessed installation that comes with a sleek and subtle design. This makes the projector an ideal choice for hospitality and fashion retail applications. The 3D printed housing is crafted from at least 65% recycled or bio-circular materials, while the heatsink is made from 85% recycled aluminium. Because of its circular design, the luminaire is upgradable, reusable, fully serviceable and recyclable. Combined with the high energy efficiency, this makes the GreenSpace Evo Mini Semi Recessed a sustainable projector choice. The new PerfectAccent deep reflectors ensure a light effect with increased sparkle and improved shopper eye comfort.Further customization of cutout dimensions, colors and textures is possible via Philips MyCreation
Benefits
he sleek and subtle design fits perfectly in any installation
More sparkle and enhanced shopper eye comfort with PerfectAccent deep reflectors
Features
Toolless access to the optics, LED and front glass
Serviceable and upgradeable with standard tools
Applications
Warning & Safety
Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth
During maintenance, the product must be switched off and cooled down