Philips GreenSpace Evo Mini Semi Recessed, Accent, 3D printed, 10.7 W, D68 mm, 1200 lm, 3000 K, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, Black
ST332B 12S/PC930 PSU-E HNB BK482 68
Product Description
Accent, D68 mm, Polycarbonate, Black, Recessed, Power supply unit external (On/Off), 1200 lm, 10.7 W, 109 lm/W, 3000 K, (0.422,0.386), CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief